??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24470.0105 Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24470. - Clamping Levers DIN 99 / with smooth bore
Bill of material
24470.0105 Clamping Lever
BESTNR
Ref. No.
24470.0105
AUS
Version
slanted, with smooth bore, form L
L1
50 mm
A
4.0 mm
B
9.5 mm
D1
8 mm
D2
6 mm
D3
h7
12 mm
H
24.0 mm
G
Weight
16 g
Embedded user actions